Catalog navigation
CAD model selection
Part Number
TRN UCST201
Bore
.472 - 12mm
O
0.625
Inch
G
0.375
Inch
P
2
Inch
Q
1.25
Inch
S
0.75
Inch
B
2
Inch
K
0.53125
Inch
E
3
Inch
A
3.5
Inch
W
3.6875
Inch
J
1.25
Inch
L
0.8125
Inch
H
2.375
Inch
Bi
1.25
Inch
N
0.5
Inch
M
0.75
Inch
Dynamic Load
2883
lbF
Static Load
1496
lbF
Grease
Greased
Availability
Inquire for Availability
Download CAD models
Previews