TRN UEFBS204-12
Turner
Mounted Ball Bearing
Three-Bolt Flange Bracket -Inch (FBS)
Powered by
CAD模型選擇
{turner/mounted20ball20bearing/three-bolt20flange20bracket20-inch2028fbs29/concentric20lock2028ue29.prj},{NB=TRN UEFBS204-12},{BEARING_PART_NUMBER=TRN UEFBS204-12},{BORE=.750 - 3/4\"},{A=4.252},{H=1.689},{E=1.5},{J=.875},{I=0.630},{G=0.315},{L=0.984},{S=0.394},{B=2.520},{F=2.362},{Z=1.429},{BI=1.299},{N=0.500},{M=0.720},{BOLTS__INCH_=0.313},{BOLTS__METRIC_=M8},{DYNAMIC=2883},{STATIC=1496},{GREASED_DESIGNATION=Greased},{AVAILABILITY=Inquire for Availability},{DEFAULTSORTATTR=586}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part Number
TRN UEFBS204-12
TRN UEFBS204-12
Bore
.750 - 3/4"
.750 - 3/4"
A
4.252
4.252
H
1.689
1.689
E
1.5
1.5
J
.875
.875
I
0.630
0.630
G
0.315
0.315
L
0.984
0.984
S
0.394
0.394
B
2.520
2.520
F
2.362
2.362
Z
1.429
1.429
Bi
1.299
1.299
N
0.500
0.500
M
0.720
0.720
Bolts
0.313
0.313
Inch
Bolts
M8
M8
mm
Dynamic Load
2883
2883
lbF
Static Load
1496
1496
lbF
Grease
Greased
Greased
Availability
Inquire for Availability
下載CAD模型
生成CAD模型
生成PDF資料表
Previews