您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
TRN UCFX13-40
Turner
Mounted Ball Bearing
Four-Bolt Flange Block - Medium Duty (FX)
Powered by
CAD模型選擇
{turner/mounted20ball20bearing/four-bolt20flange20block20-20medium20duty2028fx29/setscrew20lock2028uc29.prj},{NB=TRN UCFX13-40},{BEARING_PART_NUMBER=TRN UCFX13-40},{BORE=2.500 - 2 1/2\"},{A=7.375},{E=5.875},{I=1.3125},{G=0.8125},{L=2.3125},{S=0.6875},{Z=3.0625},{BI=2.9375},{N=1.1875},{M=1.75},{BOLTS__INCH_=0.625},{BOLTS__METRIC_=M16},{DYNAMIC=13981},{STATIC=9869},{GREASED_DESIGNATION=Greased},{AVAILABILITY=Stock Size},{DEFAULTSORTATTR=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part Number
TRN UCFX13-40
TRN UCFX13-40
Bore
2.500 - 2 1/2"
2.500 - 2 1/2"
A
7.375
7.375
E
5.875
5.875
I
1.3125
1.3125
G
0.8125
0.8125
L
2.3125
2.3125
S
0.6875
0.6875
Z
3.0625
3.0625
Bi
2.9375
2.9375
N
1.1875
1.1875
M
1.75
1.75
Bolts
0.625
0.625
Inch
Bolts
M16
M16
mm
Dynamic Load
13981
13981
lbF
Static Load
9869
9869
lbF
Grease
Greased
Greased
Availability
Stock Size
Stock Size
下載CAD模型
生成CAD模型
生成PDF資料表
Previews