您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
TRN UCFCS206-17
Turner
Mounted Ball Bearing
Four-Bolt Piloted Flange Cartridges - Inch (FCS)
Powered by
CAD模型選擇
{turner/mounted20ball20bearing/four-bolt20piloted20flange20cartridges20-20inch2028fcs29/setscrew20lock2028uc29.prj},{NB=TRN UCFCS206-17},{BEARING_PART_NUMBER=TRN UCFCS206-17},{BORE=1.063 - 1 1/16\"},{A=4.375},{P=3.625},{E=2.5625},{I=0.375},{S=0.5},{J=0.25},{K=0.375},{G=0.9375},{F=3},{Z=1.25},{BI=1.5},{N=0.625},{M=0.875},{BOLTS__INCH_=0.375},{BOLTS__METRIC_=M10},{DYNAMIC=4377},{STATIC=2569},{GREASED_DESIGNATION=Greased},{AVAILABILITY=Inquire for Availability},{DEFAULTSORTATTR=402}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part Number
TRN UCFCS206-17
TRN UCFCS206-17
Bore
1.063 - 1 1/16"
1.063 - 1 1/16"
A
4.375
4.375
P
3.625
3.625
E
2.5625
2.5625
I
0.375
0.375
S
0.5
0.5
J
0.25
0.25
K
0.375
0.375
G
0.9375
0.9375
F
3
3
Z
1.25
1.25
Bi
1.5
1.5
N
0.625
0.625
M
0.875
0.875
Bolts
0.375
0.375
Inch
Bolts
M10
M10
mm
Dynamic Load
4377
4377
lbF
Static Load
2569
2569
lbF
Grease
Greased
Greased
Availability
Inquire for Availability
Inquire for Availability
下載CAD模型
生成CAD模型
生成PDF資料表
Previews