TRN UCWP201
Turner
Mounted Ball Bearing
Pillow Block Housing (P)
Powered by
CAD模型選擇
{turner/mounted20ball20bearing/pillow20block20housing2028p29/setscrew20lock2028uc29.prj},{NB=TRN UCWP201},{BEARING_PART_NUMBER=TRN UCWP201},{BORE=.472 - 12mm},{H=1.1875},{A=4.9375},{E=3.75},{B=1.25},{S2=0.6875},{S1=0.4375},{G=0.5625},{W=2.25},{BI=1.0625},{N=0.375},{M=0.625},{BOLTS__INCH_=0.375},{BOLTS__METRIC_=M10},{DYNAMIC=2147},{STATIC=1075},{GREASED_DESIGNATION=Greased},{AVAILABILITY=Inquire for Availability},{DEFAULTSORTATTR=546},{PDFSER=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part Number
TRN UCWP201
TRN UCWP201
Bore
.472 - 12mm
.472 - 12mm
H
1.1875
1.1875
A
4.9375
4.9375
E
3.75
3.75
B
1.25
1.25
S2
0.6875
0.6875
S1
0.4375
0.4375
G
0.5625
0.5625
W
2.25
2.25
Bi
1.0625
1.0625
N
0.375
0.375
M
0.625
0.625
Bolts
0.375
0.375
Inch
Bolts
M10
M10
mm
Dynamic Load
2147
2147
lbF
Static Load
1075
1075
lbF
Grease
Greased
Greased
Availability
Inquire for Availability
Inquire for Availability
下載CAD模型
生成CAD模型
生成PDF資料表
Previews