TRN UCWFT201
Turner
Mounted Ball Bearing
Two-Bolt Flange Block (FT)
Powered by
CAD模型選擇
{turner/mounted20ball20bearing/two-bolt20flange20block2028ft29/setscrew20lock2028uc29.prj},{NB=TRN UCWFT201},{BEARING_PART_NUMBER=TRN UCWFT201},{BORE=.472 - 12mm},{A=3.875},{E=3},{I=0.5625},{G=0.4375},{L=0.9375},{S=0.375},{B=2.25},{Z=1.25},{BI=1.0625},{N=0.375},{M=0.625},{BOLTS__INCH_=0.3125},{BOLTS__METRIC_=M8},{DYNAMIC=2147},{STATIC=1075},{GREASED_DESIGNATION=Greased},{AVAILABLILITY=Inquire for Availability},{DEFAULTSORTATTR=774}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part Number
TRN UCWFT201
TRN UCWFT201
Bore
.472 - 12mm
.472 - 12mm
A
3.875
3.875
E
3
3
I
0.5625
0.5625
G
0.4375
0.4375
L
0.9375
0.9375
S
0.375
0.375
B
2.25
2.25
Z
1.25
1.25
Bi
1.0625
1.0625
N
0.375
0.375
M
0.625
0.625
Bolts
0.3125
0.3125
Inch
Bolts
M8
M8
mm
Dynamic Load
2147
2147
lbF
Static Load
1075
1075
lbF
Grease
Greased
Greased
Availability
Inquire for Availability
Inquire for Availability
下載CAD模型
生成CAD模型
生成PDF資料表
Previews