Catalog navigation
CAD model selection
Part Number
TRN SALF201
Bore
.472 - 12mm
A
3.1875
inch
E
2.5
inch
I
0.375
inch
G
0.375
inch
L
0.6875
inch
S
0.3125
inch
B
2.1875
inch
Z
1.25
inch
Bi
1.125
inch
N
0.25
inch
M
0.5
inch
Bolts
0.25
inch
Bolts
M6
mm
Dynamic Load
2147
lbF
Static Load
1075
lbF
Grease
Greased
Availability
Inquire for Availability
Download CAD models
Previews